Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EE HD FR - Solid polyamide 6 wheels,swivel top plate bracket type "EE HD" with brake
Bill of material
688707
COD
Code
688707
D
Wheel diameter
250 mm
F
Wheel width
60 mm
H
Overall height
320 mm
AXB
Top plate outer dimensions
175x140 mm
AAXBB
Hole spacing
140x105 mm
EE
Hole width
14 mm
E
Offset
74 mm
O
Swept radius
166 mm
LC
Load capacity
1200 daN
W
Weight
8.87 kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models