Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EEG MHD FR - "TR-ROLL" polyurethane wheels, aluminium centre, swivel top plate bracket type "EEG MHD" with rear adjustable brake
Bill of material
628274
COD
Code
mm
D
Wheel diameter
mm
F
Wheel width
50+50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
O
Swept radius
182 mm
LC
Load capacity
daN
LC1
Load capacity
daN
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models