Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EEG MHD - "SIGMA ELASTIC" rubber wheels, aluminium centre, swivel top plate bracket type "EEG MHD"
Bill of material
728062
COD
Code
D
Wheel diameter
mm
F
Wheel width
40+40 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
55 mm
LC
Load capacity 4 Km/h
daN
LC1
Load capacity 6 Km/h
daN
W
Weight
kg
INFO
Technical description
Technical description