Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRP/EES MHD FR - “TR-ROLL” polyurethane wheels, aluminium centre, swivel top plate electrowelded sprung-loaded bracket type EES MHD with adjustable front brake
Bill of material
626504
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
100 mm
O
Swept radius
mm
LCMAX
Maximum load capacity
400 daN
LCMIN
Minimum load capacity
50 daN
H1
Maximum spring suspension
25 mm
LC1
Load capacity 4 km/h
daN
LC2
Load capacity 6 km/h
daN
LC3
Load capacity 10 km/h
daN
LC4
Load capacity 16 km/h
daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models