Catalog navigation
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRP/ER EE MHD FR - Thick "TR" polyurethane wheels with ergonomic round profile, aluminium centre, swivel top plate bracket type "EE MHD" with ajustable rear break
Bill of material
656333
COD
Code
mm
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top-plate outer dimensions
135x110
AAXBB
Hole spacing
105x80
EE
Hole width
11 mm
E
Offset
mm
O
Swept radius
157 mm
LC
Load capacity 4 Km/h
daN
LC2
Load capacity 6 Km/h
daN
W
Weight
kg
INFO
Technical Description
Catalogue