Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NL HEX
Bill of material
534806
COD
Code
534806
D
Wheel diameter
200 mm
F
Wheel width
50 mm
H
Overall height
240 mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
56 mm
EXD
Hexagonal Pin Diameter
40 mm
EXP
Hexagonal Pin Protrusion
34 mm
EXH
Hexagonal Height
16.5 mm
LC
Load capacity 4km/h
230 daN
W
Weight
3.45 kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型