目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
677314
Tellurerota
High temperature
67 - SOLID THERMOSETTING RESIN WHEELS
Solid resin wheels standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/high_temperature/serie67/67nl/srp_nl_asmtab.prj},{NB=677314},{BR=1},{COD=677314},{WT=CB},{D=150},{F=50},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{LC=300},{DD=20},{L1=80},{COD1=677314},{COD2=678304},{COD3=1},{L=60},{DFA=12},{W=2.23},{INFO=Technical description},{PPATH=nl_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NL - Solid resin wheels, swivel top plate bracket type "NL"
Bill of material
677314
COD
Code
677314
677314
WT
Wheel hub type
CB
CB
D
Wheel diameter
150
150
mm
F
Wheel width
50
50
mm
H
Overall height
194
194
mm
AXB
Top plate outer dimensions
140x110
140x110
mm
AAXBB
Hole spacing
105x80
105x80
mm
EE
Hole width
11
11
mm
E
Offset
56
56
mm
LC
Load capacity
300
300
daN
W
Weight
2.23
2.23
kg
INFO
Technical description
Technical description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求