Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SRP/NLX - Silicone rubber wheels for high temperatures, aluminium centre, swivel top plate bracket type "NLX"
Bill of material
724462PF
COD
Code
724462PF
D
Wheel diameter
100 mm
F
Wheel width
40 mm
H
Overall height
128 mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
E
Offset
35 mm
LC
Load capacity
80 daN
W
Weight
0.96 kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models