Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Tellurerota
Description
SRP/P FR - "TR" high thickness polyurethane wheels, aluminium centre, swivel top plate bracket type "P" with brake
Bill of material
655504
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
mm
AAXBB
Hole spacing
mm
EE
Hole width
mm
E
Offset
mm
O
Swept radius
mm
LC
Load capacity 4 km/h
daN
LC2
Load capacity 6 km/h
daN
W
Weight
kg
INFO
Technical description
Technical description mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models