目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
644863
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, heavy-duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64p/64_srp_p_fr_asmtab.prj},{NB=644863},{BR=3},{COD=644863},{D=125},{F=50},{H=170},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=550},{LC1=440},{DD=20},{L1=70},{L=50},{VER=1},{PPATH=64_p_asmtpl.prj},{W=4.24},{INFO=Technical description},{PRA=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Tellurerota
Description
SRP/P FR - "TR" polyurethane wheels, swivel top plate bracket type "P" with brake
Bill of material
644863
COD
Code
644863
644863
D
Wheel diameter
125
125
mm
F
Wheel width
50
50
mm
H
Overall height
170
170
mm
AXB
Top plate outer dimensions
140x110
140x110
mm
AAXBB
Hole spacing
105x80
105x80
mm
EE
Hole width
11
11
mm
E
Offset
70
70
mm
O
Swept radius
126
126
mm
LC
Load capacity 4 Km/h
550
550
daN
LC1
Load capacity 6 Km/h
440
440
daN
W
Weight
4.24
4.24
kg
INFO
Technical description
Technical description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求