Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SRP/SL FR - Black rubber wheels with polypropylene, lightweight support with rotating brake "SL"
Bill of material
526301
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
95x80 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
8.8 mm
E
Offset
mm
O
Swept radius
120 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models