Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
srsb_80t12c - Bel Power Solutions
Bill of material
SRSB-80T12C
PN
Part Number
SRSB-80T12C
DESC
Description
Sixteenth-Brick DC-DC Converter, Power 100W, Output 12VDC, 8.3A, Input 45-55VDC, Active Low, with HSK fins, Surface Mount, RoHS Compliant
POWER
Power
100 W
VIN
Voltage Input
45-55 VDC
OV
Output Voltage
12 VDC
OC
Output Current
8,3 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models