Catalog navigation
Seleção de modelos em CAD
Available products: 44
HELP_VARIABLE
Company
SCHUNK
Description
SRU-mini - Rotary unit - Miniature swivel unit
Bill of material
SCHUNK-0356851 SRU 12.2-W-M
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
CALC
Auslegungstool Schwenken penumatisch
EPLAN
EPLAN Data Portal
SCHWENKWINKEL
Swivel angle
ZH
Accessory kit with centering sleeves
ENDLAGENEINSTELL
End position adjustability
90 °
ENDLAGENDAEMPFUN
End position damping
DREHMOMENT
Torque
Nm
MITTELSTELLUNG
Middle position
MITTELSTELLUNGSE
Adjustability of middle position
°
SCHUTZART
Protection class IP
65
EIGENMASSE
Weight
kg
FLUIDVERBRAUCH
Fluid consumption (2x nom. angle)
cm³
NENNBETRIEBSDRUC
Nominal operating pressure
6 bar
BETRIEBSDRUCK
Min./max. operating pressure
bar
ANSCHLUSSSCHLAUC
Diameter of connecting hose
3 x 1,8 x 0,6
FLUIDDURCHFUEHRU
No. of fluid feed-throughs
DRUCKFLUID
Max. pressure in fluid feed-through
UMGEBUNGSTEMPERA
Min./max. ambient temperature
°C
WIEDERHOLGENAUIG
Repeat accuracy
0.070 °
REINRAUMKLASSE
Cleanroom class ISO 14644-1
5
CNSCTN
Customs tariff number
84799070
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD