Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SRY27 - Slide Rails - Light Load - Two-Step Slide Rails (for Light Load)
Bill of material
SRY2720
PN
Part No.
SRY2720
TP
Type Selection
SRY27
MAT
Material
Steel
ST
Surface Treatment
Bright Chromate
NO
No.
RL
Rail Length
200 mm
TD
Travel Distance
135 mm
A
140 mm
B
160 mm
C
0 mm
D
140 mm
E
160 mm
F
62.5 mm
RLO
Rated Load
255 N/2 Pieces
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models