Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS0750-S-BASE - Plug-in Manifold Stacking Base:EX250 (For Input/Output) Serial Transmission System
Bill of material
SS0750-01C2C6SD0
VS
Stations
PORT1
Cylinder port size
PORT2
P/R port size
KIT
Kit type
SIUNIT
SI unit output polarity
(-) N/A
INN
Input block
INT
Input block type
INC
Input block COM.
OPTION1
Option:With back pressure check valve
OPTION2
Option:DIN rail mounting
OPTION3
Option:Special wiring specifications
OPTION4
Option:With name plate
OPTION5
Option:External pilot
OPTION6
Option:Built-in silencer