Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS0750-S-BASE - Plug-in Manifold Stacking Base:EX600 (For Input/Output) Serial Transmission System (Fieldbus System)
Bill of material
SS0750-01C2C6SD60
VS
Stations
PORT1
Cylinder port size
PORT2
P/R port size
KIT
Kit type
EPTYPE
End plate type
SIUNIT
SI unit output polarity
IOUS
I/O unit station number
OPTION1
Option:With back pressure check valve
OPTION2
Option:DIN rail mounting
OPTION3
Option:Special wiring specifications
OPTION4
Option:With name plate
OPTION5
Option:External pilot
OPTION6
Option:Built-in silencer
IOST1
I/O unit station 1
IOST2
I/O unit station 2
IOST3
I/O unit station 3
IOST4
I/O unit station 4
IOST5
I/O unit station 5
IOST6
I/O unit station 6
IOST7
I/O unit station 7
IOST8
I/O unit station 8
IOST9
I/O unit station 9