Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS0751-S - Slim Compact Plug-in Manifold Bar Base Assembly:EX510 Gateway-type Serial Transmission System
Bill of material
SS0751-02C2C6SB
VS
Stations
SNUMBER
Maximum available number of solenoids
4
PORT1
Cylinder port size
PORT2
P/R port size
KIT
Kit type
(SB) S Kit EX510 Serial Wiring
SIUNIT
SI unit output polarity
OPTION1
Option:Special wiring specifications
WIRING
Wiring specification
OPTION2
Option:External pilot
OPTION3
Option:Built-in silencer
VV
Valve SPEC=>
FUNCTION
Function
VALTAGE
Voltage
(5) 24 VDC
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-