Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
SS0751-S - Slim Compact Plug-in Manifold Bar Base Assembly:EX180 (For Output) Serial Transmission System
Nomenclature
SS0751-02C2C6SD0
VS
Stations
SNUMBER
Maximum available number of solenoids
4
PORT1
Cylinder port size
PORT2
P/R port size
KIT
Kit type
CONNECTOR
Communication connector
SIUNIT
SI unit output polarity
OPTION1
Option:DIN rail mounting
OPTION2
Option:Special wiring specifications
WIRING
Wiring specification
OPTION3
Option:External pilot
OPTION4
Option:Built-in silencer
VV
Valve SPEC=>
FUNCTION
Function
VALTAGE
Voltage
(5) 24 VDC
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
NO21
Station 21
NO22
Station 22
NO23
Station 23
NO24
Station 24
NO25
Station 25
NO26
Station 26
NO27
Station 27
NO28
Station 28
NO29
Station 29
NO30
Station 30
NO31
Station 31
NO32
Station 32
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Les utilisateurs qui ont vu cela, ont également été intéressés par
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés