Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS0755-S - Plug Lead Manifold Bar Base Assembly:EX510 Gateway-type Serial Transmission System
Bill of material
SS0755-SA02C2
KIT
Kit type
S
SIUNIT
SI unit output polarity
VS
Stations
SNUMBER
Maximum available number of solenoids
4
PORT1
Cylinder port size
THREAD
P/R port thread type
OPTION1
Option:Special wiring specifications
WIRING
Wiring specification
OPTION2
Option:External pilot
VV
Valve SPEC=>
FUNCTION
Function
VALTAGE
Voltage
(5) 24 VDC
LEAD
Electrical entry
(MO) M-type plug connector, without lead wire (With light/surge voltage suppressor)
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models