Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC
Description
SS5J1-60S6B - Plug-in Connector Type:EX510 Gateway System Serial Transmission System
Bill of material
SS5J1-60S6BD-01U_T-5CZ-C2
COMSPEC
SI unit common specification
VS
Valve stations
SNUMBER
Maximum available number of solenoids
2
LOCATION
SUP/EXH block mounting position
PILOT1
Pilot specification
FITTING
SUP/EXH block fitting specification
RAIL
DIN rail length specified
VV
Valve SPEC=>
PILOT2
Pilot specification
(-) Internal pilot
COIL
Coil specification
(T) With power saving circuit (Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
COMSPEC2
Common specifications
(-) Positive common
SUPPRESSOR
Light/surge voltage suppressor and common specification
(Z) With light/surge voltage suppressor (Polar type)
OVERRIDE
Manual override
ABSIZE
A/B port size
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD