您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
SS5J2-60GD-01U
SMC
Solenoid Valve
4 + 5 port solenoid valve
SJ2000 4 Port Solenoid Valve
Manifold Assembly
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sj2000/manifold_assembly/ss5j2_60g_asmtab.prj},{NB=SS5J2-60GD-01U_5CU-C2_1},{VS=1},{LOCATION=U},{PILOT1=},{FITTING=},{RAIL=},{VV=Valve SPEC=>},{BVALVE=},{COIL=},{VOLTAGE=(5) 24 VDC},{ENTRY=C},{SUPPRESSOR=U},{OVERRIDE=},{ABSIZE=C2},{NO1=1},{NO2=},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{PPATH=../sj2000_60g/assembly/ss5j2_60g_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SS5J2-60G - Plug-in Connector Type:PC Wiring System with Power Supply Terminal
Bill of material
SS5J2-60GD-01U
VS
Valve stations
SNUMBER
Maximum available number of solenoids
2
LOCATION
SUP/EXH block mounting position
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
PILOT1
Pilot specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
FITTING
SUP/EXH block fitting specification
(-) Straight fitting
(L) Elbow fitting (Upward)
(B) Elbow fitting (Downward)
(-) Straight fitting
(L) Elbow fitting (Upward)
(B) Elbow fitting (Downward)
RAIL
DIN rail length specified
(-) Standard length
(2) For 2 stations
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(-) Standard length
(2) For 2 stations
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
VV
Valve SPEC=>
PILOT2
Pilot specification
(-) Internal pilot
BVALVE
Back pressure check valve
(-) None
(K) Built-in
(-) None
(K) Built-in
COIL
Coil specification
(-) Standard
(T) With power saving circuit (Continuous duty type)
(-) Standard
(T) With power saving circuit (Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
ENTRY
Connector entry
(C) Dedicated for centralized wiring
(M) Mixed wiring
(C) Dedicated for centralized wiring
(M) Mixed wiring
SUPPRESSOR
Light/surge voltage suppressor and common specification
(U) With light/surge voltage suppressor (Non-polar type)
(Z) With light/surge voltage suppressor (Polar type)
(U) With light/surge voltage suppressor (Non-polar type)
(Z) With light/surge voltage suppressor (Polar type)
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(F) Slide locking type
(-) Non-locking push type
(D) Push-turn locking slotted type
(F) Slide locking type
ABSIZE
A/B port size
(C2) Straight,Dia 2 One-touch fitting
(C4) Straight,Dia 4 One-touch fitting
(N1) Straight,Dia 1/8 One-touch fitting
(N3) Straight,Dia 5/32 One-touch fitting
(M3) M3x0.5
(L2) Elbow fitting assembly (Upward entry),Dia 2 elbow fitting assembly
(L4) Elbow fitting assembly (Upward entry),Dia 4 elbow fitting assembly
(LN1) Elbow fitting assembly (Upward entry),Dia 1/8 elbow fitting assembly
(LN3) Elbow fitting assembly (Upward entry),Dia 5/32 elbow fitting assembly
(B2) Elbow fitting assembly (Downward entry),Dia 2 elbow fitting assembly
(B4) Elbow fitting assembly (Downward entry),Dia 4 elbow fitting assembly
(BN1) Elbow fitting assembly (Downward entry),Dia 1/8 elbow fitting assembly
(BN3) Elbow fitting assembly (Downward entry),Dia 5/32 elbow fitting assembly
(C2) Straight,Dia 2 One-touch fitting
(C4) Straight,Dia 4 One-touch fitting
(N1) Straight,Dia 1/8 One-touch fitting
(N3) Straight,Dia 5/32 One-touch fitting
(M3) M3x0.5
(L2) Elbow fitting assembly (Upward entry),Dia 2 elbow fitting assembly
(L4) Elbow fitting assembly (Upward entry),Dia 4 elbow fitting assembly
(LN1) Elbow fitting assembly (Upward entry),Dia 1/8 elbow fitting assembly
(LN3) Elbow fitting assembly (Upward entry),Dia 5/32 elbow fitting assembly
(B2) Elbow fitting assembly (Downward entry),Dia 2 elbow fitting assembly
(B4) Elbow fitting assembly (Downward entry),Dia 4 elbow fitting assembly
(BN1) Elbow fitting assembly (Downward entry),Dia 1/8 elbow fitting assembly
(BN3) Elbow fitting assembly (Downward entry),Dia 5/32 elbow fitting assembly
NO1
Station 1
(1) 2 position single solenoid/single wiring
(Z) 2 position single solenoid/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
(1) 2 position single solenoid/single wiring
(Z) 2 position single solenoid/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
NO2
Station 2
N/A
N/A
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求