Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
SS5J2-60S - Plug-in Connector Type:EX180 Integrated Type (for Output) Serial Transmission System
Bill of material
SS5J1-60S0D-01U
MODULE
Component module
CONNECTOR
Communication connector specification
COMSPEC1
SI unit common specification
VS
Valve stations
SNUMBER
Maximum available number of solenoids
2
LOCATION
SUP/EXH block mounting position
PILOT1
Pilot specification
FITTING
SUP/EXH block fitting specification
RAIL
DIN rail length specified
VV
Valve SPEC=>
PILOT2
Pilot specification
(-) Internal pilot
COIL
Coil specification
(T) With power saving circuit (Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
COMSPEC
Common specifications
SUPPRESSOR
Light/surge voltage suppressor and common specification
(Z) With light/surge voltage suppressor (Polar type)
OVERRIDE
Manual override
ABSIZE
A/B port size
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
NO21
Station 21
NO22
Station 22
NO23
Station 23
NO24
Station 24
NO25
Station 25
NO26
Station 26
NO27
Station 27
NO28
Station 28
NO29
Station 29
NO30
Station 30
NO31
Station 31
NO32
Station 32
JUDGE
Judgement of solenoids number
In allowable range
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models