Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
SS5V1-EX120_16 - Cassette Base: EX120 Integrated-type (For Output) Serial Transmission System
Nomenclature
SS5V1-16S3F1D-02U-C3
BASE
Base type
(16) Cassette base
SIUNIT
SI unit specifications
VS
Valve stations
SNUMBER
Maximum available number of solenoids
4
LOCATION
P/E port location
BLOCK
SUP/EXH block assembly specifications
PORT
A/B port size
RAIL
DIN rail length specified
WIRING
Wiring specifications
VV
Valve SPEC=>
PILOT
Pilot type
VALVE
Back pressure check valve
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/Surge voltage suppressor
OVERRIDE
Manual override
OMSC
Made to order
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés