您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
SS5V3-W10S4VWD-02U-C6 00-5FU
SMC
Solenoid Valve
4 + 5 port solenoid valve
Series SV
SV3000 5 Port Solenoid Valve
Manifold Assembly
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sv/sv3000/manifold_assembly/ss5v3_ex126_asmtab.prj},{NB=SS5V3-W10S4VWD-02U-C6_00-5FU_11_D},{BASE=(10) Tie-rod base},{SIUNIT=VW},{VS=2},{LOCATION=U},{BLOCK=},{PORT=C6},{RAIL=},{WIRING=D},{VV=Valve SPEC=>},{PILOT=},{VOLTAGE=(5) 24 VDC},{SUPPRESSOR=U},{OVERRIDE=},{OMSC=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{PPATH=../ss5v3_ex126/assembly/ss5v3_ex126_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SS5V3-EX126 - Tie-rod Base: EX126 Integrated-type (For Output) Serial Transmission System
Bill of material
SS5V3-W10S4VWD-02U-C6_00-5FU
BASE
Base type
(10) Tie-rod base
SIUNIT
SI Unit
(VW) CC-Link
(0) Without SI unit
(VW) CC-Link
(0) Without SI unit
VS
Valve stations
SNUMBER
Maximum available number of solenoids
4
LOCATION
P/E port location
(U) U side
(D) D Side
(B) Both sides
(U) U side
(D) D Side
(B) Both sides
BLOCK
SUP/EXH block assembly specifications
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot type/Built-in silencer type
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot type/Built-in silencer type
PORT
A B port size
(C6) ø6 One-touch fitting & P,E Port: ø12 One-touch fitting
(C8) ø8 One-touch fitting & P,E Port: ø12 One-touch fitting
(C10) ø10 One-touch fitting & P,E Port: ø12 One-touch fitting
(N7) ø1/4 One-touch fitting & P,E Port: ø3/8 One-touch fitting
(N9) ø5/16 One-touch fitting & P,E Port: ø3/8 One-touch fitting
(N11) ø3/8 One-touch fitting & P,E Port: ø3/8 One-touch fitting
(C6) ø6 One-touch fitting & P,E Port: ø12 One-touch fitting
(C8) ø8 One-touch fitting & P,E Port: ø12 One-touch fitting
(C10) ø10 One-touch fitting & P,E Port: ø12 One-touch fitting
(N7) ø1/4 One-touch fitting & P,E Port: ø3/8 One-touch fitting
(N9) ø5/16 One-touch fitting & P,E Port: ø3/8 One-touch fitting
(N11) ø3/8 One-touch fitting & P,E Port: ø3/8 One-touch fitting
RAIL
DIN rail length special must be more than No. of Stations
(-) Direct mounting
(D) DIN rail mounting (with DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 Stations
(D4) For 4 Stations
(D5) For 5 Stations
(D6) For 6 Stations
(D7) For 7 Stations
(D8) For 8 Stations
(D9) For 9 Stations
(D10) For 10 Stations
(D11) For 11 Stations
(D12) For 12 Stations
(D13) For 13 Stations
(D14) For 14 Stations
(D15) For 15 Stations
(D16) For 16 Stations
(-) Direct mounting
(D) DIN rail mounting (with DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 Stations
(D4) For 4 Stations
(D5) For 5 Stations
(D6) For 6 Stations
(D7) For 7 Stations
(D8) For 8 Stations
(D9) For 9 Stations
(D10) For 10 Stations
(D11) For 11 Stations
(D12) For 12 Stations
(D13) For 13 Stations
(D14) For 14 Stations
(D15) For 15 Stations
(D16) For 16 Stations
WIRING
Wiring specifications
(D) All double wiring
(S) All single wiring
(DS) Specified layout
(D) All double wiring
(S) All single wiring
(DS) Specified layout
VV
Valve SPEC=>
PILOT
Pilot
(-) Internal pilot
(-) Internal pilot
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light and surge voltage suppressor
(U) With light and surge voltage suppressor (Non-polar)
(R) With surge voltage suppressor
(U) With light and surge voltage suppressor (Non-polar)
(R) With surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push turn locking slotted style
(-) Non-locking push type
(D) Push turn locking slotted style
OMSC
Made to order
(-) None
(-X90) Main valve fluororubber specification
(-) None
(-X90) Main valve fluororubber specification
NO1
Station 1
(1) 2 position single/double wiring
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(Y) Blanking plate/double wiring
(1) 2 position single/double wiring
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(Y) Blanking plate/double wiring
NO2
Station 2
(1) 2 position single/double wiring
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(Y) Blanking plate/double wiring
(1) 2 position single/double wiring
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(Y) Blanking plate/double wiring
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求