Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
SS5X3-45S1-Q - Serial Interface
Bill of material
SS5X3-45S1OD-02B-C4-Q
CONNECTOR
Connector type
(S1) Serial transmission
MODELS
Model
MP
Connector Mounting Position
NOS
Number of stations
POSITION
SUP/EXH block mounting position
SPECIFICATION
SUP/EXH block assembly specifications
PORT
Port size
OPTION
Option
L1
173.0 mm
L2
162.5 mm
L3
108.0 mm
L4
12.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models