SS5X5-20-02-Q
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SX
Series SX5000
SX5000 body ported
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sx/sx5000/sx5000_body_ported/ss5x5_20.prj},{NB=SS5X5-20-02-Q},{IDNR=},{MODEL=SX5000},{NOS=02},{THREAD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SS5X5-20 - 5 Port Solenoid Valve / Bar Manifold / Body Ported / Individual Wiring
Bill of material
SS5X5-20-02-Q
NOS
Number of stations
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 5 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
(11) 11 Stations
(12) 12 Stations
(13) 13 Stations
(14) 14 Stations
(15) 15 Stations
(16) 16 Stations
(17) 17 Stations
(18) 18 Stations
(19) 19 Stations
(20) 20 Stations
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 5 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
(11) 11 Stations
(12) 12 Stations
(13) 13 Stations
(14) 14 Stations
(15) 15 Stations
(16) 16 Stations
(17) 17 Stations
(18) 18 Stations
(19) 19 Stations
(20) 20 Stations
THREAD
R P Port thread
() Rc(PT)
(00F) G(PF)
(00N) NPT
(00T) NPTF
() Rc(PT)
(00F) G(PF)
(00N) NPT
(00T) NPTF
L1
60
mm
L2
40
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求