您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SS5X5-45-02B-C4-Q
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SX
Series SX5000
SX5000 base mounted
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sx/sx5000/sx5000_base_mounted/ss5x5_45_asy_tab.prj},{NB=SS5X5-45-02B-C4-Q},{IDNR=},{MODEL=SX5000},{NOS=2},{POSITION=B},{SPECIFICATION=},{PORT=C4},{OPTION=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SS5X5-45 - 5 Port Solenoid Valve / Stacking Manifold / Base Mounted / Individual Wiring
Bill of material
SS5X5-45-02B-C4-Q
NOS
Number of stations
POSITION
SUP/EXH block mounting position
(B) Both sides
(U) U-side
(D) D-side
(M) Special specification
(B) Both sides
(U) U-side
(D) D-side
(M) Special specification
SPECIFICATION
SUP/EXH block specifications
() Without specification
(R) External pilot specification
(S) Internal pilot specification/with silencer
(RS) External pilot specification/with silencer
() Without specification
(R) External pilot specification
(S) Internal pilot specification/with silencer
(RS) External pilot specification/with silencer
PORT
A B Port size
(C4) One-touch fitting for dia.4
(C6) One-touch fitting for dia.6
(C8) One-touch fitting for dia.8
(M) Mixed
(C4) One-touch fitting for dia.4
(C6) One-touch fitting for dia.6
(C8) One-touch fitting for dia.8
(M) Mixed
mm
OPTION
DIN rail special length
() Without DIN rail standard length
(D2) DIN rail length for 2 stations
(D3) DIN rail length for 3 stations
(D4) DIN rail length for 4 stations
(D5) DIN rail length for 5 stations
(D6) DIN rail length for 6 stations
(D7) DIN rail length for 7 stations
(D8) DIN rail length for 8 stations
(D9) DIN rail length for 9 stations
(D10) DIN rail length for 10 stations
(D11) DIN rail length for 11 stations
(D12) DIN rail length for 12 stations
(D13) DIN rail length for 13 stations
(D14) DIN rail length for 14 stations
(D15) DIN rail length for 15 stations
(D16) DIN rail length for 16 stations
(D17) DIN rail length for 17 stations
(D18) DIN rail length for 18 stations
(D19) DIN rail length for 19 stations
(D20) DIN rail length for 20 stations
() Without DIN rail standard length
(D2) DIN rail length for 2 stations
(D3) DIN rail length for 3 stations
(D4) DIN rail length for 4 stations
(D5) DIN rail length for 5 stations
(D6) DIN rail length for 6 stations
(D7) DIN rail length for 7 stations
(D8) DIN rail length for 8 stations
(D9) DIN rail length for 9 stations
(D10) DIN rail length for 10 stations
(D11) DIN rail length for 11 stations
(D12) DIN rail length for 12 stations
(D13) DIN rail length for 13 stations
(D14) DIN rail length for 14 stations
(D15) DIN rail length for 15 stations
(D16) DIN rail length for 16 stations
(D17) DIN rail length for 17 stations
(D18) DIN rail length for 18 stations
(D19) DIN rail length for 19 stations
(D20) DIN rail length for 20 stations
L1
135.5
mm
L2
125.0
mm
L3
102
mm
L4
16.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求