Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y3-10M - Plug-in Connector Connecting Assembly: Circular Connector
Bill of material
SS5Y3-10M-02U-C2+Valves assembly
COMMENT
Comment
Please order the valve and blanking plate separately.
PMODEL
Model
(10) Side ported
WIRING2
Wiring specification
(D) Double wiring
VS
Valve stations
SNUMBER
Maximum available number of solenoids
4
LOCATION
P/E port location
SEBLOCK
SUP/EXH block assembly specification
ABSIZE
A/B port size
MOUNTING
Mounting
DIN
DIN rail option
VV
Valve SPEC=>
SEAL
Seal type
PILOT
Pilot specification
BVALVE
Back pressure check valve
POPTION
Pilot valve option
COIL
Coil specification
VOLTAGE
Rated voltage
SUPPRESSOR
Light/surge voltage suppressor and common specification
OVERRIDE
Manual override
MOPTION
Option for mounting
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
NO21
Station 21
NO22
Station 22
NO23
Station 23
NO24
Station 24
JUDGE
Judgement of solenoids number
In allowable range
WIRING
Wiring specification
COM
Comment
-
L1
112.0 mm
L2
63.0 mm
L3
135.5 mm
L4
125.0 mm
L5
12.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models