SS5Y3-10SQA-02U-C2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
new_sy_jp
SY3000 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/new_sy_jp/sy3000/manifold_base/ss5y3-10s-ex260-base_asmtab.prj},{NB=SS5Y3-10SQA-02U-C2},{PMODEL=(10) Side ported},{SIUNIT=QA},{SICOM=},{VS=2},{LOCATION=U},{SEBLOCK=},{ABSIZE=C2},{MOUNTING=},{DIN=},{PPATH=../ss5y3-10s-ex260-assy/assembly/ss5y3-10s-ex260-base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SS5Y3-10S-BASE - Plug-in Connector Connecting Base: For Series EX260
Bill of material
SS5Y3-10SQA-02U-C2
PMODEL
Model
(10) Side ported
SIUNIT
SI unit specification
(QA) Protocol:DeviceNet + Number of outputs:32 + Communication connector:M12
(QB) Protocol:DeviceNet + Number of outputs:16 + Communication connector:M12
(NA) Protocol:PROFIBUSDP + Number of outputs:32 + Communication connector:M12
(NB) Protocol:PROFIBUSDP + Number of outputs:16 + Communication connector:M12
(NC) Protocol:PROFIBUSDP + Number of outputs:32 + Communication connector:D-sub
(ND) Protocol:PROFIBUSDP + Number of outputs:16 + Communication connector:D-sub
(VA) Protocol:CC-Link + Number of outputs:32 + Communication connector:M12
(VB) Protocol:CC-Link + Number of outputs:16 + Communication connector:M12
(DA) Protocol:EtherCAT + Number of outputs:32 + Communication connector:M12
(DB) Protocol:EtherCAT + Number of outputs:16 + Communication connector:M12
(FA) Protocol:PROFINET + Number of outputs:32 + Communication connector:M12
(FB) Protocol:PROFINET + Number of outputs:16 + Communication connector:M12
(EA) Protocol:EtherNet/IP + Number of outputs:32 + Communication connector:M12
(EB) Protocol:EtherNet/IP + Number of outputs:16 + Communication connector:M12
(KA) Protocol:IO-Link + Number of outputs:32 + Communication connector:M12
(GA) Protocol:EtherNet POWERLINK + Number of outputs:32 + Communication connector:M12
(GB) Protocol:EtherNet POWERLINK + Number of outputs:16 + Communication connector:M12
(FP) Protocol:PROFIsafe + Number of outputs:32 + Communication connector:M12
(0) Without SI Unit
(QA) Protocol:DeviceNet + Number of outputs:32 + Communication connector:M12
(QB) Protocol:DeviceNet + Number of outputs:16 + Communication connector:M12
(NA) Protocol:PROFIBUSDP + Number of outputs:32 + Communication connector:M12
(NB) Protocol:PROFIBUSDP + Number of outputs:16 + Communication connector:M12
(NC) Protocol:PROFIBUSDP + Number of outputs:32 + Communication connector:D-sub
(ND) Protocol:PROFIBUSDP + Number of outputs:16 + Communication connector:D-sub
(VA) Protocol:CC-Link + Number of outputs:32 + Communication connector:M12
(VB) Protocol:CC-Link + Number of outputs:16 + Communication connector:M12
(DA) Protocol:EtherCAT + Number of outputs:32 + Communication connector:M12
(DB) Protocol:EtherCAT + Number of outputs:16 + Communication connector:M12
(FA) Protocol:PROFINET + Number of outputs:32 + Communication connector:M12
(FB) Protocol:PROFINET + Number of outputs:16 + Communication connector:M12
(EA) Protocol:EtherNet/IP + Number of outputs:32 + Communication connector:M12
(EB) Protocol:EtherNet/IP + Number of outputs:16 + Communication connector:M12
(KA) Protocol:IO-Link + Number of outputs:32 + Communication connector:M12
(GA) Protocol:EtherNet POWERLINK + Number of outputs:32 + Communication connector:M12
(GB) Protocol:EtherNet POWERLINK + Number of outputs:16 + Communication connector:M12
(FP) Protocol:PROFIsafe + Number of outputs:32 + Communication connector:M12
(0) Without SI Unit
SICOM
SI unit output polarity
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
VS
Valve stations
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
SEBLOCK
SUP/EXH block assembly specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
ABSIZE
A/B port size
(C2) Dia 2 one-touch fitting
(C3) Dia 3.2 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(L4) Upward elbow dia 4 one-touch fitting
(L6) Upward elbow dia 6 one-touch fitting
(B4) Downward elbow dia 4 one-touch fitting
(B6) Downward elbow dia 6 one-touch fitting
(N1) Dia 1/8 one-touch fitting
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(LN3) Upward elbow dia 5/32 one-touch fitting
(LN7) Upward elbow dia 1/4 one-touch fitting
(BN3) Downward elbow dia 5/32 one-touch fitting
(BN7) Downward elbow dia 1/4 one-touch fitting
(C2) Dia 2 one-touch fitting
(C3) Dia 3.2 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(L4) Upward elbow dia 4 one-touch fitting
(L6) Upward elbow dia 6 one-touch fitting
(B4) Downward elbow dia 4 one-touch fitting
(B6) Downward elbow dia 6 one-touch fitting
(N1) Dia 1/8 one-touch fitting
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(LN3) Upward elbow dia 5/32 one-touch fitting
(LN7) Upward elbow dia 1/4 one-touch fitting
(BN3) Downward elbow dia 5/32 one-touch fitting
(BN7) Downward elbow dia 1/4 one-touch fitting
MOUNTING
Mounting
(-) Direct mounting, Without name plate (Without station number)
(AA) Direct mounting, With name plate (With station number)
(BA) Direct mounting, With name plate (Without station number)
(D) DIN rail mounting, Without name plate (Without station number)
(A) DIN rail mounting, With name plate (With station number)
(B) DIN rail mounting, With name plate (Without station number)
(-) Direct mounting, Without name plate (Without station number)
(AA) Direct mounting, With name plate (With station number)
(BA) Direct mounting, With name plate (Without station number)
(D) DIN rail mounting, Without name plate (Without station number)
(A) DIN rail mounting, With name plate (With station number)
(B) DIN rail mounting, With name plate (Without station number)
DIN
DIN rail option
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청