您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SS5Y3-12F1-02U
SMC
bp1_solenoid_valve
4+5 port solenoid valve
new_sy_jp
SY3000 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/new_sy_jp/sy3000/manifold_base/ss5y3-12-base_asmtab.prj},{NB=SS5Y3-12F1-02U},{PMODEL=(12) Top ported},{CONNECTOR=F},{ENTRY=1},{VS=2},{LOCATION=U},{SEBLOCK=},{PESIZE=},{MOUNTING=},{BASE=(1) For plug-in connector connecting base},{PPATH=../ss5y3-12-assy/assembly/ss5y3-12-base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SS5Y3-12-BASE - Plug-in Connector Connecting Base: D-sub Connector/Flat Ribbon Cable Connector/PC Wiring
Bill of material
SS5Y3-12F1-02U
PMODEL
Model
(12) Top ported
CONNECTOR
Connector type
(F) D-sub connector <IP40> (25 pins)
(FW) For D-sub connector <IP67> (25 pins)
(P) Flat ribbon cable (26 pins)
(PG) Flat ribbon cable (20 pins)
(PH) Flat ribbon cable (10 pins)
(J) PC wiring (20 pins)
(G) PC wiring (20 pins) with power supply terminal
(F) D-sub connector <IP40> (25 pins)
(FW) For D-sub connector <IP67> (25 pins)
(P) Flat ribbon cable (26 pins)
(PG) Flat ribbon cable (20 pins)
(PH) Flat ribbon cable (10 pins)
(J) PC wiring (20 pins)
(G) PC wiring (20 pins) with power supply terminal
ENTRY
Connector entry direction
(1) Upward
(2) Lateral
(1) Upward
(2) Lateral
VS
Valve stations
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
SEBLOCK
SUP/EXH block assembly specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
PESIZE
P/E port size
(-) Dia 8
(N) Dia 5/16
(-) Dia 8
(N) Dia 5/16
MOUNTING
Mounting
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求