SS5Y3-12SA3N-02U
SMC Corporation
Directional Control Valves
Solenoid Valve
Pilot Operated 4/5 Port Solenoid Valves
SY3000 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/sy3000/manifold_base/ss5y3-12sa-128-base_asmtab.prj},{NB=SS5Y3-12SA3N-02U},{PMODEL=(12) Top ported},{SIUNIT=A3N},{VS=2},{LOCATION=U},{SEBLOCK=},{PESIZE=},{MOUNTING=},{BASE=(1) For plug-in connector connecting base},{PPATH=../ss5y3-12sa-128-assy/assembly/ss5y3-12sa-128-base_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y3-12SA-128-BASE - Plug-in Connector Connecting Base: EX500 Gateway Decentralized System 2 (128 Points)
Bill of material
SS5Y3-12SA3N-02U
PMODEL
Model
(12) Top ported
SIUNIT
SI unit specification
(A3N) 32 outputs, Negative common
(0) Without SI unit
(A3N) 32 outputs, Negative common
(0) Without SI unit
VS
Valve stations
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
SEBLOCK
SUP/EXH block assembly specification
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
PESIZE
P/E port size
(-) ø8
(N) ø5/16
(-) ø8
(N) ø5/16
MOUNTING
Mounting
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求