Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
SS5Y5-45_A - Base Mounted Manifold Assembly Stacking Type/DIN Rail Mounted/Connector Box
Lista materiale
SS5Y5-45-AU-02U-C4
SPEC
Specifications
POSITION
Connector box mounting position
WIRING
Wiring specification
(S) Specified layout
VS
Stations
SNUMBER
Maximum available number of solenoids
4
MPOSITION
SUP/EXH block assembly mounting position
OMSC
Made to order: SUP/EXH block assembly specifications
ABSIZE
A/B port size
OPTION
Option
CE
CE-compliant
VV
Valve SPEC=>
PILOT
Pilot specifications
VOLTAGE
Rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(LO) L-type plug connector, Without connector
SUPPRESSOR
Light/Surge voltage suppressor
(U) With light/surge voltage suppressor (Non-polar)
MANUAL
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
After layout is specified, to confirm if wiring number is in allowable range according to "Judgement of solenoids number"
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD