Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y5-45S1 - Base Mounted Manifold Assembly Stacking Type/DIN Rail Mounted/EX121 Separate Type (For Output) Serial Transmission System
Bill of material
SS5Y5-45S1F1U-02U-C4
SIUNIT
SI unit specifications
POSITION
SI unit mounting position
VS
Valve stations
MPOSITION
SUP/EXH block assembly mounting position
OMSC
Made to order: SUP/EXH block assembly specifications
ABSIZE
A/B port size
OPTION
Option
CE
CE-compliant
VV
Valve SPEC=>
VOLTAGE
Rated voltage
(5) 24 VDC
MANUAL
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
WIRING
Wiring specification
Single wiring