Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y5-52-BASE - Plug-in Metal Base: D-sub Connector/Flat Ribbon Cable Connector/PC Wiring
Bill of material
SS5Y5-52F1-02U
PMODEL
Model
CONNECTOR
Connector type
ENTRY
Connector entry direction
WIRING
Wiring specification
VS
Valve stations
LOCATION
P/E port location
THREAD
Thread type
MOUNTING
Mounting
L1
84.0 mm
L2
74.0 mm
L3
110.5 mm
L4
100.0 mm
L5
13.5 mm