Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y7-50_51-BASE - Plug-in Metal Base: D-sub Connector/Flat Ribbon Cable Connector/PC Wiring
Bill of material
SS5Y7-50F1-02U-02
PMODEL
Model
CONNECTOR
Connector type
ENTRY
Connector entry direction
WIRING
Wiring specification
VS
Valve stations
LOCATION
P/E port location
ABSIZE
A/B port size
THREAD
Thread type
MOUNTING
Mounting
L1
92 mm
L2
82 mm
L3
123.0 mm
L4
112.5 mm
L5
15.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models