SS5YJ3-32SA-04-M5
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SYJ
SYJ3000 Rubber Seal/4/5Port Solenoid Valve
Manifold Base
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/syj/syj3000/manifold_base/ss5yj3_32sa_base.prj},{NB=SS5YJ3-32SA-04-M5},{SIUNIT=},{VS=4},{ABSIZE=M5},{PRTYPE=},{CE=},{NOTE=No selling separately}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SS5YJ3-32SA-BASE - EX510 Gateway-type Serial Transmission System:Type 32SA (4 port/Base mounted)
Bill of material
SS5YJ3-32SA-04-M5
SIUNIT
SI unit
(-) NPN output(+COM.)
(N) PNP output(–COM.)
(-) NPN output(+COM.)
(N) PNP output(–COM.)
VS
Stations
ABSIZE
A/B port size
(M5) M5x0.8
(C4) One-touch fitting for dia 4
(N3) One-touch fitting for dia 5/32"
(M5) M5x0.8
(C4) One-touch fitting for dia 4
(N3) One-touch fitting for dia 5/32"
PRTYPE
P/R port thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
NOTE
Comment
No selling separately
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求