Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5YJ5-43SA - EX510 Gateway-type Serial Transmission System:Type 43SA (5 Port/Base mounted)
Bill of material
SS5YJ5-43SA-03-C4_3-5LO
SIUNIT
SI unit
WIRING2
Wiring specification
(D) Double wiring
VS
Staitons
SNUMBER
Maximum available number of solenoids
6
ABSIZE
A/B port size
PRTYPE
P/R/A/B port thread type
CE
CE-compliant
VV
Valve SPEC=>
BODY
Body option
(3) Common exhaust type for main and pilot valve
COIL
Coil specifications
VOLTAGE
Rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(LO) L plug connector/Without connector
SUPPRESSOR
Light/Surge voltage suppressor
MANUAL
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
WIRING
Wiring specification
COM
Comment
-
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)