Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SSAH, SSA, SST - JIS SS400 (Equivalent to 1018 Steel) Plates
Bill of material
SSAH-60-60-5
PN
Part No.
TS
Type Selection
A
mm
B
mm
ALT1
B Dimension
BC
BC 1mm Increment
mm
T
mm
ALT3
Thickness
TC
TC 1mm Increment
mm
ALT4
Thickness Tolerance
TTOL
T Tolerance
+/-0.1 mm
ALT2
Circumference Chamfering
ALT5
CCA Corner Cut
CCA
CCA 1mm Increment
mm
ALT6
CCB Corner Cut
CCB
CCB 1mm Increment
mm
ALT7
CCC Corner Cut
CCC
CCC 1mm Increment
mm
ALT8
CCD Corner Cut
CCD
CCD 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models