Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CKD
Description
SSD2-KL with switch
Bill of material
SSD2-KL-32-5
TYPE
Model No.
SSD2-KL
BORE
Bore size
mm
PT
Port thread
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
SLD
Lead wire direction
LWT
Lead wire
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
OPT1
Option 1
OPT2
Option 2
OPT3
Option 3
MA
Mounting bracket
ACC
Accessory
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
EE
F
mm
FA
0.0 mm
FB
mm
G
mm
HH
mm
I
mm
J
K
mm
KA
KK
L
mm
M
mm
MM
mm
N
mm
O
mm
HD
0.0 mm
RD
0.0 mm
WF
mm
A1
a'
- mm
C1
c'
- mm
H1
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model