Catalog navigation
CAD模型选择
可提供的产品: 5
HELP_VARIABLE
Company
CKD
Description
SSD2-L large bore size with switch
Bill of material
SSD2-L-140-10
TYPE
Model No.
SSD2-L
BORE
Bore size
mm
PTT
Port thread
STROKE
Stroke
mm
输入参数值: STROKE
Stroke
mm
cm
inch
ft
SWM
Switch model No.
SLD
Lead wire direction
LWT
Lead wire
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
OPT
Option
POS
Stroke position
mm
输入参数值: POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
EE
F
mm
I
mm
J
K
mm
KA
KK
L
mm
M
mm
MM
mm
N
mm
WF
mm
HD
0.0 mm
RD
0.0 mm
A1
- mm
C1
- mm
H
- mm
KK1
-
T
- mm
WF1
- mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型