Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CKD
Description
SSD2-L long stroke with switch
Bill of material
SSD2-L-32-125
TYPE
Model No.
SSD2-L
BORE
Bore size
mm
PT
Port thread
STROKE
Standard stroke - custom stroke manual input
mm
Enter value for STROKE
Standard stroke - custom stroke manual input
mm
cm
inch
ft
SWM
Switch model No.
SLD
Lead wire direction
LWT
Lead wire
LWL
Lead wire length
SWO
Switch option
SWP
Switch quantity
OPT1
Option 1
OPT2
Option 2
MA
Mounting bracket
ACC
Accessory
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
BPLUS
B+STROKE
mm
B
mm
C
mm
EE
F
mm
FA
0.0 mm
FB
mm
G
mm
H
mm
I
mm
J
K
mm
KA
KK
L
mm
M
mm
MM
mm
N
mm
O
mm
WF
WF for female thread rod
mm
WF1
WF for male thread rod
- mm
HD
0.0 mm
RD
0.0 mm
A1
- mm
C1
- mm
H1
- mm
KK1
-
T
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models