Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CKD
Description
SSD2-LF with switch
Bill of material
SSD2-LF-32-5
MODEL
Model No.
SSD2-LF
BORE
Bore size
PT
Port thread
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
SW
Switch model No.
SLD
Lead wire direction
LWT
Lead wire
LWL
Lead wire length
SWO
Switch option
SWQ
Switch quantity
OPT1
Option 1
OPT2
Option 2
MB
Mounting bracket
ACC
Accessory
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
INFOTEXT
Product information
Product information
A
mm
B
mm
C
mm
D
mm
EE
F
mm
FA
0.0 mm
FB
mm
G
mm
H
mm
I
mm
J
K
mm
KA
KK
L
mm
M
mm
MM
mm
N
mm
O
mm
WF
WF for female thread rod
mm
A1
a'
- mm
C1
c'
- mm
H1
H
- mm
KK1
kk'
-
T
- mm
WF1
wf
- mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型