Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SSEBWLV, SSE2BWLV - Miniature Slide Guides - Wide Rail - Standard/Preload Advanced Class - L Configurable Type
Bill of material
SSEBWLV12-51
PN
Part No.
MAT
Material
NOB
NO. of Blocks
H
mm
GREASE
Grease Type Selection
LS
L 1mm Increment
mm
W
mm
L1
mm
B
mm
C
mm
SLL
Sxl
L2
mm
K
mm
CBB
Cb
mm
W1
mm
W2
mm
H1
mm
CAA
Ca
0.5 mm
DD1DD2HH
d1xd2xh
mm
F
mm
G
mm
ALT1
Tapped Holes
ALT4
Additional Blocks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models