Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
SSHera 45 - Stainless Steel Hera
Bill of material
0250-57489
PN
Part Number
0250-57489
MN
Model Number
SSHERA45
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
Inch
SIZE
Size Ref.
DESCRIPTION
Description
SSHERA45AS 7.80 24 1.000
PT
Product Type
Right Angle
PL
Product Line
Stainless Steel Hera
IT
Input Type
Shaft
ID
Input Diameter
0.749 Inch
OT
Output Type
Hollow Bore
CD
3.263 Inch
A
4.900 Inch
B
1.380 Inch
D
2.500 Inch
F
2.00 Inch
E
7.140 Inch
AA
5.000 Inch
BB
2.500 Inch
CC
2.875 Inch
DD
1.438 Inch
EE
3/8 UNC Inch
GG
0.69 Inch
G
0.7495/0.7485 Inch
H
2.38 Inch
H2
N/A Inch
I
5.50 Inch
I2
N/A Inch
J
3/16 X 3/32 Inch
K
3/16 SQ X 1-1/2 Inch
L
N/A Inch
M
N/A Inch
N
N/A Inch
O
N/A Inch
R
N/A Inch
WTL
Wt. Lbs.
43
S
6.75 Inch
T
3.380 Inch
U
1 Inch
X
1/4 X 1/8 Inch
KF
Key Furnished
1/4 Sq. Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    SSHera35 - Stanlies Steel Hera 35
    Hub City
    Hera55 - HERA55
    Hub City
    SSW154 Stainless Steel Worm Gear Drive - SSW150
    Hub City
    Ratio Multipliers SSRM1 - SSRM1
Previews
3D
Dimension
2D
Download CAD models