Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
SSHERA55 - SSHERA 55
Bill of material
0250-75302
MN
Model Number
SSHERA55
AS
Assembly Style
RATIO
Ratio
FS
Frame Size
BS
Bore size
SIZE
Size Reference
CD
3.675 Inch
A
6.150 Inch
B
2.430 Inch
D
3.500 Inch
E
9.610 Inch
AA
7.500 Inch
BB
3.750 Inch
CC
4.000 Inch
DD
3.750 Inch
EE
7/16 UNC Inch
GG
0.880 Inch
G
56C Inch
H
2.270 Inch
H2
N/A Inch
I
5.570 Inch
I2
N/A Inch
J
3/16 X 3/32 Inch
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
6.630 Inch
O
13/32 Inch
R
0.188 Inch
WT
Wt. Lbs.
92
S
8.00 Inch
T
4.00 Inch
U
1.1875 Inch
X
1/4 X 1/8 Inch
KF
Key Furnished
1/4 Sq. Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models