Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Misumi
Description
SSHZL, SSHZLF - Extra Heavy Load Slide Guides - Stainless Steel - With Resin Retainers, Interchangeable Small Preload Type - Rail
Bill of material
SSHZL30-220-1
PN
Part No.
H
Assembly Height
mm
LT
Length Type
LS
L Selection (1mm Increment for Specified)
mm
ALT1
Rail Ends Cut
L
220 mm
MAT
Material
Stainless Steel
HARD
Hardness
57 HRC~
OT
Allowable Temperature
0 ~ 61 °C
H1
mm
C
mm
DGH
d x G x h
N
20.0 mm
P
60 mm
MR
Guide Rail Mass
kg/m
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD