Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
SSPA - MXM - 400W
Bill of material
SSPA-MXM-A-400-40-100-T1-S-A1S
CNSORDERNO
Order number
SSPA-MXM-A-400-40-100-T1-S-A1S
SERIES
Series
SSPA
PR
Precision
High-Precision
TYPE
Type
MXM
MOT
Motor Output
400 W
ENTYPE
Encoder Type
LBS
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable Length
mm
OPTIONCD
Option : cable direction
OPTAQ
Option : AQ Seal
OPTBRAKE
Option: Brake
OPTAXIS
Option : Axis type
OPTLS
Option : Limit Switch
OPTCS
Option : Creep sensor
OPTREV
Option: Reversed home specification
OPTGB
Option : Guide with ball-retaining mechanism
OPTARS
Option : anti-rust treatment
OPTSHC
Option: Straightness Hi-precision
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    RCS4-SA8R
    IAI
    ISB/ISPB - LXM - 400W
    IAI
    SCON - CA
    IAI
    SSPA - LXM - 750W
    IAI
    RCP4W-SA7C
    IAI
    ISB/ISPB - SXM - 60W
    IAI
    IA-110-DD-4 - Brake box
    IAI
    RCP6-SA6R
    IAI
    RCP6-SA6C
    IAI
    ISDBCR/ISPDBCR - L - 400W
    IAI
    ISB/ISPB - LXL - 400W
    IAI
    RCP6-SA4C
    IAI
    NS - LXMMA
    IAI
    REU - 1
Previews
3D
Dimension
2D
Download CAD models