Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Misumi
Description
SSVR, SSV2R, SSVRL, SSV2RL, SSVW, SSV2W, SSVWL, SSV2WL, RSVR, RSV2R, RSVRL, RSV2RL, SSVR-MX, SSV2R-MX, SSVRL-MX, SSV2RL-MX, SSVW-MX, SSV2W-MX, SSVWL-MX, SSV2WL-MX - Medium Load Slide Guides - Stainless Steel - Standard Class
Bill of material
SSVR24-100
PN
Part No.
TYPE
Type
SSVR
MX
H
Assembly Height
mm
BT
Block Type
NOB
NO. of Blocks
ST
Surface Treatment
LT
Length Type
LS
L Selection (1mm Increment for Specified)
mm
ALT1
Rail Ends Cut Alteration
ALT2
Parallel Use of 2 Axes
ALT3
Additional Blocks
GREASE
Grease Type Selection
L
mm
MAT
Material
Stainless Steel
HARD
Hardness
56HRC~
W
mm
L1
mm
B
mm
SLL
Sl
L2
mm
K
mm
T
mm
CBB
Cb
mm
MH
Grease Nipple Mounting Hole
E
mm
T1
mm
H1
mm
W1
mm
W2
mm
CAA
Ca
mm
DDH
d1xd2xh
F
60 mm
G
20.0 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели