Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
D-M-E
Description
ST 15 Extension nipples - DME
Bill of material
ST1509360
REF
Catalog number
D4
Diameter
mm
L
Length
mm
D2
Diameter
mm
D5
Diameter
mm
L3
Length
mm
SW
Width accross flats
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    ST 155 Extension pipes - DME
    D-M-E
    ST 12 Hose nipples - DME
    D-M-E
    200/300 90° BSP Elbows - DME
    D-M-E
    ST 11 Open connector plug - DME
    D-M-E
    BEP Brass extension pipes - DME
    D-M-E
    VL Extension pipes - DME
    D-M-E
    N Adapters - DME
    D-M-E
    RM Eyebolts - DME - Mat. SM DIN 580
    D-M-E
    WHG Threaded heat transfer rods - DME
    D-M-E
    US 1600 Hose clamps - DME
    D-M-E
    WZ 9140 L-Gibs without bore holes, bronze plated - DME - Mat. Ck 22/CuSn
    D-M-E
    FA Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Inox 1.4034 - 48 - 54 HRC T°: 150°
    D-M-E
    WZ 8065 Helical springs, redtangular with round corners - DME - Mat.:Spring steel according DIN 17 223/1 - Tol: as per DIN 2095 (2)
    D-M-E
    FT Date stamps - DME - Mat.: 1.2344 nitrided
Previews
3D
Dimension
2D
Download CAD models