Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
D-M-E
Description
ST 18 Reducing nipples - DME
Bill of material
ST 18 M16x1.5
REF
Catalog number
ST 18
SIZE
Size
D
Thread
D8
Thread
L
Length
mm
L1
Length
mm
L2
Length
10 mm
SW
Width accross flats
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    D-M-E
    ST 17 Reducing nipples - DME
    D-M-E
    SST Hose nipples - DME
    D-M-E
    N Adapters - DME
    D-M-E
    FOB Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
    D-M-E
    JL Plug with inside thread - DME
    Nason
    L Series - 12mm to 152mm Bore, Pneumatic, Compact
    Nason
    TT - Bi-Metal Snap Action Temperature Switch - Setpoint 40F – 300F
    D-M-E
    WZ 9100 Wear strips, bronze plated - DME - Mat. Ck 22/CuSn
    D-M-E
    WZ 8065 Helical springs, redtangular with round corners - DME - Mat.:Spring steel according DIN 17 223/1 - Tol: as per DIN 2095 (2)
    D-M-E
    JL Connector 135° with inside thread - DME
    D-M-E
    WZ 8030 HGold die springs, rectangular wire - DME
    D-M-E
    ST 12 Hose nipples - DME
    D-M-E
    WWM Center piece - DME
    D-M-E
    V Cascade water junctions - DME
预览
3D
尺寸标注
2D
下载CAD模型